Diaphragm type and bladder-type accumulators are used for energy storage, shock and vibration absorption, and leakage oil compensation or volume compensation in hydraulic systems. We also offer engineered-to-order and customer specific piston accumulators.
Find dit produkt
Hydro-pneumatic accumulators
- Component series 1X and 2X
- Nominal capacity 0.075 … 3.5 l
- Maximum operating pressure 350 bar
- Component series 6X
- Nominal capacity 1 … 50 l
- Maximum operating pressure 350 bar
- Standard piston Ø360 und 500 mm (other diameters on request)
- Variable length up to 5500 mm
- Operating temperature: -20°C ... +60°C
- Maximum piston speed: 3500 mm/sec
- Maximum operating pressure: Customer specific (on request)