×

Filter cooler unit with inline filter according to DIN 24550

ABUKG


  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Fields of application
Dimensions
Mounting
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 10:05:20