×

Hydraulic cylinder, tie rod design

CG70


  • Series 70
  • Component series 1X
  • Nominal pressure 70 bar
  • Piston Ø 25 … 200 mm
  • Piston rod Ø 12 … 140 mm
  • Stroke length up to 3000 mm
Features
Type code
Technical data
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2020-07-30 21:11:58