×

Duplex filter with filter element acc. to DIN 24550

Type 50/63FLDK(N)0400-2500


  • Nominal size according to DIN 24550: 0400 … 1000
  • additional sizes: 2000, 2500
  • Nominal pressure up to 50 bar; 63 bar
  • Connection up to DN 100
  • Operating temperature: -10°C ... +100°C

Additional information

Features
Product description
Type code
Technical data
Dimensions
Project planning information
Mounting
Commissioning
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2020-01-21 08:13:38