×

Modular plate systems


Modular plate systems are modular block systems for set-up of controls in a compact construction, ready for connection. They can be realized individually from different modules and additional vertical stackings.

  • Component series 1X
  • Maximum operating pressure 350 bar
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 50 l/min, 200 l/min
  • Frame size A and B


Subject to change, status 2019-09-07 10:55:03