×

Subplates, size 6

G06U


  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)

Additional information

Features
Product description
Type code
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-07 13:43:10