×

Direct operated


  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Area of application according to technical rules EAC TR CU 012/2011: II 3G; II 3D
  • Type of protection of the valve solenoids:
    – Ex ec IIC T3 Gc according to EN 60079-7
    – Ex tc IIIC T140°C Dc according to EN 60079-31
  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 4 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11

Subject to change, status 2019-10-08 08:05:46