×

3/2 and 4/2 directional seat valves, direct operated, with solenoid actuation

E-.SE 6 ...X...


  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 4 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 13:23:05