×

Throttle valves


Throttle valves are used to limit the flow of actuator ports.

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min
  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 400 l/min
  • Size 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 80 l/min
  • Area of application according to directive 94/9/EG I M2, II 2G, II 2D
  • Type of protection of the valve: c (EN 13463-5:2004-03)
  • Size 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 80 l/min
  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 16
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 250 l/min
  • Size 25
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 360 l/min
  • Size 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 70 l/min
  • Size 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 10, 5
  • Component series 2X, 3X
  • Maximum operating pressure 210 bar
  • Maximum flow 80 l/min


Subject to change, status 2020-08-24 12:32:37