×

Pilot-operated


  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D
  • Types of protection of the valve: c (EN 13463-5)
  • Size 10, 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow (NG6) 60 l/min
  • Maximum flow (NG10) 100 l/min
  • Size 32, 40
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 32, 40
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 450 l/min
  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
  • Size 40 … 300
  • Component series 3X
  • Maximum operating pressure 25 bar
  • Maximum flow 50000 l/min

Subject to change, status 2020-08-24 12:31:52