×

Pressure relief valve, pilot controlled

DB...XC


  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D
  • Types of protection of the valve: c (EN 13463-5)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:31:52