×

Hydraulic power unit

CytroBox


  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Power 30 kW
  • Capacity fluctuation 50 l
  • < 75 dB(A)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2019-09-06 17:33:23