×

Directional control valves, direct operated, with electrical position feedback and integrated field bus (IFB Multi-Ethernet)

4WRPF


  • Size 10
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Nominal flow 50 … 80 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-05-18 08:17:07