×

Proportional pressure reducing valves, direct operated


  • Size 6
  • Component series 2X
  • Max. operating pressure 100 bar
  • Flow, max. 15 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-16


Subject to change, status 2019-09-06 23:11:30