×

Fixed displacement vane pumps

PVH


  • Fixed displacement
  • Frame size 1, 2
  • Size 16 … 79
  • Nominal pressure 290 bar
  • Maximum pressure 320 bar
  • Displacement 15.9 … 79.3 cm³

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-09-07 10:13:01