×

Fixed displacement vane pumps

PVV


  • Frame size 1, 2, 4, 5
  • Size 18 … 193
  • Component series 1X
  • Maximum operating pressure 210 bar
  • Maximum displacement 193.4 cm³
  • Maximum flow 285 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Mounting
Commissioning
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-09-06 21:04:21