×

Pressure control systems

Sytronix FcP 5020


  • Preferred system for power output from 0.4 to 18.5 kW.
    Apart from that, FcP can be used if DRn cannot be used, e.g. for noise reasons.
  • Particularly low operating noise thanks to the use of internal gear pumps.
  • Apart from the Sytronix functionality, FcP 5020 on the basis of the frequency converter EFC 5610 offers monitoring of the sensors at the power unit.
  • 1-quadrant operation
  • Integrated pump guard function
Features
Product description
Components
Downloads
Addresses

Subject to change, status 2019-09-07 02:56:51