×

Compact power module

CPM KE, K, KS


  • For standard and complex hydraulic circuits and lifting applications
  • DC motors up to 3000 W
  • AC motors up to 4000 W
  • Flow up to 14.8 l/min (at 1500 rpm)
  • Peak pressure up to 350 bar

Additional information

Addresses

Subject to change, status 2020-06-24 17:34:05