×

Load holding / Motion control valves


  • Wide range of standard and customized solutions
  • Flangeable directly on the actuator or for line mounting
  • Reliability in motion control, optionally with energy saving functions
  • Aluminum and steel manifolds
  • Maximum pressure up to 210 bar (aluminum) or up to 420 bar (steel)

Additional information

Addresses

Subject to change, status 2019-07-08 16:51:19