×

Breathing filter

FEF 0, FEF 1


  • Size 0 … 1
  • Flow, max. 400 l/min
  • Connection up to DN 30, up to DN 55
  • Operating temperature -30 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Mounting
Maintenance
Certification
Ordering codes
Addresses

Subject to change, status 2020-02-10 16:05:49