×

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.

  • Size 025 … 125
  • Differential pressure 330 bar
  • Filter rating from 3 μm
  • For sandwich plate filter 320PZR
  • Size 0051 … 1051
  • Differential pressure 20 bar
  • Filter rating from 1 μm
  • For tank mounted return line filters 25TE

Subject to change, status 2019-12-11 12:05:34