×

Inline filter with filter element according to DIN 24550

110 LE(N)


  • Size 0040 … 0400
  • Max. operating pressure 110 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-12-10 08:05:42