×

Dual-circuit power brake valve

LT 13


  • Compact module with brake valve and accumulator charging valve, optional with parking brake
  • For construction equipment, material handling vehicles, forestry and agricultural machines, municipal vehicles, special vehicles
  • Max. inlet pressure 210 bar
  • Nominal pressure 40 … 125 bar
  • Max. parking brake pressure 210 bar, optionally adjustable

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Mounting
Accessories
Addresses

Subject to change, status 2019-07-08 19:46:48