×

LUDV-control block

RS


  • Applications: backhoe loaders, telehandler, mini- and midi excavators, wheeled excavators, wheeled loaders, dozers
  • Sandwich plate design, 1 … 9 directional valve elements
  • Size 14
  • Nominal pressure on the pump side/on the consumer side 250…350/300…400 bar
  • Flow 175 l/min

Additional information

Features
Addresses

Subject to change, status 2019-07-08 18:48:24