×

Hydraulic pilot control devices


  • For the actuation of directional valves, pumps, motors
  • Sandwich plate design with 1 to 3 flange-mounted control axes
  • 2 pilot control ports per element
  • Nominal pressure 50 bar
  • For the actuation of directional valves, pumps, motors
  • For arm rest installation
  • Up to 4 pilot control ports
  • Nominal pressure 50 bar
  • For the control of wheeled loaders, backhoe loaders, dozers and tracked loaders
  • For arm rest installation
  • Up to 5 pilot control ports + 2 extra (flanged 2TH6)
  • Nominal pressure 50 bar
  • With end position locking
  • For the actuation of directional valves, pumps, motors
  • Single axis pedal
  • 2 pilot control ports
  • Nominal pressure 50 bar
  • For the control of compact tracked vehicles
  • Monoblock design with 2 pedals
  • Up to 6 pilot ports
  • Nominal pressure 50 bar
  • With damping system
  • For the actuation of directional valves, pumps, motors
  • Various designs with lever or pedal actuation
  • 1, 2 or 4 pilot control ports
  • Nominal pressure 50 bar
  • Compact design


Subject to change, status 2019-07-08 19:35:29