×

Dual-circuit power brake valve

LT 17


  • Compact module with brake valve and accumulator charging valve, optional with parking brake
  • For construction equipment, material handling vehicles, forestry and agricultural machines, municipal vehicles, special vehicles
  • Max. inlet pressure 250 bar
  • Nominal pressure 40 … 125 bar
  • Max. parking brake pressure 210 bar

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Accessories
Addresses

Subject to change, status 2019-07-08 19:46:50