×

Check Q meter

FD


  • To prevent acceleration of hydraulic motors and cylinders at pulling loads
  • Pilot operated check valve (leak-free) for installation in manifolds (cartridge valve), for sub plate mounting or with SAE flanged ports
  • Size 12 … 32
  • Nominal pressure up to 350 bar
  • Maximum flow 80 … 560 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Addresses

Subject to change, status 2019-07-08 19:02:34