×

Multi-way directional valves (flow diverters)

MH.W...AG


  • Direct or pilot operated 6/2-way directional valves
  • Size 6 … 30
  • Nominal pressure up to 350 bar
  • Maximum flow 25 … 450 l/min

Additional information

Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Addresses

Subject to change, status 2019-07-08 16:01:37