×

Thermal pressure valve

MHDBDT


  • Direct operated pressure relief valve, where the control pressure is temperature proportional
  • Conical type poppet design
  • Size 06
  • Nominal pressure up to 280 bar
  • Maximum flow 3 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Addresses

Subject to change, status 2019-07-08 19:09:56