×

Pipe burst safety valve

MHRB


  • No lowering of the load in the neutral position, e.g. in excavators, cranes
  • Direct attachment on the cylinder with SAE connection ports
  • Size 32 … 52
  • Nominal pressure up to 420 bar
  • Maximum flow 700 … 2500 l/min
  • No lowering of the load in the neutral position, e.g. in excavators, cranes
  • Direct attachment on the cylinder with SAE connection ports

Additional information

Features
Addresses

Subject to change, status 2020-03-09 12:11:48