×

Stabilizing module

RSM


  • Reduction pitching movements on wheeled vehicles, e.g. wheeled loaders, excavator loaders, telescopic handlers
  • Compact monoblock design
  • Size 10 … 16
  • Nominal pressure up to 420 bar
  • Maximum flow 80 … 150 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Addresses

Subject to change, status 2020-07-22 14:05:56