×

Traction module

RTM


  • Hydraulic differential lock for hydrostatically propelled vehicles
  • 2-, 3- and 4-fold flow divider
  • Size 16 … 25
  • Nominal pressure up to 500 bar
  • Maximum flow 160 … 440 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Accessories
Addresses

Subject to change, status 2019-07-08 18:52:16