×

BODAS Connectivity Units


 

Our Connectivity Units and the corresponding Device Management Services make your applications future-proof: Key is the consequent separation of hardware, operating system and application software in combination with a respective security architecture. This allows much easier switch to new mobile radio standards, which will become necessary in the future. You only need to replace the hardware, but the software stack largely remains the same. An essential element therein is the Linux operating system and the associated software portability. On the hardware side, our connectivity units comply with protection class IP67 and all other common off-highway requirements for ruggedness.

  • 3G
  • CAN bus interfaces: 1
  • 3x RS232
  • Cortex A8, Linux OS
  • IP67
  • 4G
  • CAN bus interfaces: 3
  • 3x RS232, 1x RS485, K-Line
  • Cortex A8, Linux OS
  • IP67
  • 4G
  • CAN bus interfaces: 3, Bluetooth, WIFI
  • 3x RS232, 1x RS485, K-Line
  • Cortex A8, Linux OS
  • IP67


Subject to change, status 2020-01-08 18:08:29