×

BODAS sensors


As a component of the BODAS system, the sensors supply the controller with important machine and environment information. Sensors for mobile equipment must be able to withstand extreme ambient loads, particularly if installed near the hydraulic power packs and engines.

The sensors for different measured variables are based on robust, fail-safe, usually contactless measurement principles.

The sensor elements are reliably integrated in suitable cases where they are protected against vibrations, impacts and harmful fluids, and are equipped with cables or plug connectors suitable for mobile use.

  • Hall-measurement principle
  • Measuring range 1 … 5000 Hz
  • Output signal current square-wave signals
  • Supply voltage 4.5 … 20 V
  • Protection class IP69K
  • Hall-measurement principle
  • Measuring range 0 … 20 kHz
  • Output signal voltage square-wave signals
  • Supply voltage 8 … 32 V
  • Protection class IP67 / IP69K
  • Hall-measurement principle
  • Measuring range 0.1 … 20000 Hz
  • Output signal voltage square-wave signals
  • Supply voltage 8 … 32 V
  • Protection class IP69K
  • Thin-film measurement principle
  • Measuring ranges 0 … 25 bis 0 … 600 bar
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 36 V
  • Protection class IP67 / IP69K
  • Thin-film measurement principle
  • Measuring ranges 0 … 50, 0 … 100, 0 … 280, 0 … 400, 0 … 420, 0 … 600 bar
  • Output signal 0.5 … 4.5 V ratiometric at supply voltage 5 V or SENT according to SAE J2716 JAN 2010
  • Protection class IP67 / IP69K
  • Angle determination at the tractor hitch control
  • Measuring ranges ±17° … ±44°
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 10.4 V
  • Protection class IP67 / IP69K
  • Angle determination at the tractor hitch control
  • Measuring ranges ±28° … ±44°
  • Output signal proportional voltage
  • Supply voltage 5 V
  • Protection class IP67 / IP69K
  • MEMS intertial sensor
  • 3 acceleration and 2 yaw rate signals
  • Output signal CAN (ISO 11898)
  • Supply voltage 7 … 16 V
  • Protection class IP6K7
  • Typical use in fan controls
  • Measuring range -40 °C … 150 °C
  • Resistor 800 … 2000 Ohm temperature dependent
  • Protection class IP65
  • Typical use in fan controls
  • Measuring range -30 °C … 130 °C
  • Resistor 800 … 1550 Ohm temperature dependent
  • Protection class IP64
  • Detecting metallic contamination in oil
  • Position determination at the tractor hitch control
  • Measuring range 0 mm … 10 mm
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 12 V
  • Protection class IP69K
  • Force measurement for hitch control and baling presses
  • Measuring ranges ±25 kN … ±160 kN
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 10 V
  • Protection class up to IP67 / IP69K


Subject to change, status 2019-07-08 21:55:18