×

Inertial sensor

MM5.10-EOL


  • MEMS intertial sensor
  • 3 acceleration and 2 yaw rate signals
  • Output signal CAN (ISO 11898)
  • Supply voltage 7 … 16 V
  • Protection class IP6K7

Additional information

Product description
Type code
Technical data
Electrical connection
Dimensions
Project planning information
Mounting
Information
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-09-25 12:05:32