×

Position sensor

PO1


  • Position determination at the tractor hitch control
  • Measuring range 0 mm … 10 mm
  • Output signal proportional voltage
  • Supply voltage 5 V / 8 … 12 V
  • Protection class IP69K

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Project planning information
Information
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:30:01