×

Radial piston motors


The MCR radial piston motors are slowly running hydraulic motors which operate according to the multiple-stroke principle.

The relationship between roll diameter and cam profile is optimized inside the central power unit. This results in the best possible balance of forces between piston and cam path and simultaneously extends the service life. The step-piston power unit or high-displacement power unit yields a very compact drive unit with high power density.

MCR motors can be used both in open as well as in closed circuits.

  • Rear case mount
  • Frame size 3 … 15
  • Displacement 160 … 2150 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 13600 Nm
  • Rear case mount
  • Frame size 3 … 10
  • Displacement 160 … 1340 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 8500 Nm
  • Rear case mount
  • Frame size 20
  • Displacement 1750 … 3000 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 19000 Nm
  • Front case mount
  • Frame size 3 … 15
  • Displacement 160 … 2150 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 13600 Nm
  • Compact solution especially for skid steer loaders
  • Frame size MCR4
  • Displacement 260 … 470 cm³
  • Maximum pressure up to 420 bar
  • Output torque up to 2900 Nm
  • High braking power
  • Frame size 5 … 10
  • Displacement 620 … 1340 cm³
  • Maximum pressure 420 bar
  • Torque output up to 8500 Nm
  • Hydrobase motor
  • Frame size 3 … 20
  • Displacement 160 … 3000 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 19000 Nm
  • Rotating case design
  • Frame size 10
  • Displacement 780 … 1120 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 6400 Nm
  • Front case mount - 4 bolt mounting flange
  • Frame size 3 … 10
  • Displacement 160 … 1340 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 4800 Nm
  • Front case mount - M16 tapped holes
  • Frame size 5
  • Displacement 380 … 820 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 3000 Nm


Subject to change, status 2019-07-08 19:02:32