×

Radial piston motor for industrial applications

MCR-D


  • Front case mount - 4 bolt mounting flange
  • Frame size 3 … 10
  • Displacement 160 … 1340 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 4800 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:16:45