×

Radial piston motor for industrial applications

MCR-E


  • Front case mount - M16 tapped holes
  • Frame size 5
  • Displacement 380 … 820 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 3000 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:15:22