×

Radial piston motor for wheel drives

MCR-F


  • Rear case mount
  • Frame size 3 … 15
  • Displacement 160 … 2150 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 13600 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:17:24