×

Radial piston motor for integrated drives

MCR-H


  • Hydrobase motor
  • Frame size 3 … 20
  • Displacement 160 … 3000 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 19000 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:19:12