×

Radial piston motor for track drives

MCR-T


  • High braking power
  • Frame size 5 … 10
  • Displacement 620 … 1340 cm³
  • Maximum pressure 420 bar
  • Torque output up to 8500 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:19:16