×

Radial piston motor for heavy duty wheel drives

MCR-W


  • Rear case mount
  • Frame size 3 … 10
  • Displacement 160 … 1340 cm³
  • Maximum pressure up to 470 bar
  • Torque output up to 8500 Nm
Features
Technical data
Ordering codes
Addresses

Subject to change, status 2019-07-08 16:33:47