×

Online particle monitor

OPM II


  • Nominal pressure up to 400 bar dynamic
  • Nominal pressure up to 600 bar static
  • Nominal flow 50...400 ml/min
  • Operating temperature -20 °C to +80 °C
Features
Product description
Type code
Components
Mounting
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 20:11:47