×

Variable pumps, closed circuit


  • High pressure pump for applications in closed circuits
  • Size 28 … 125
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit
  • High pressure pump for applications in closed circuits up to 530 bar
  • Size 56 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 530 bar
  • Closed circuit
  • High pressure pump for applications in closed circuits up to 500 bar
  • Size 110 … 280
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Closed circuit
  • High pressure pump for the drum drive in mobile concrete mixers
  • Size 71 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit
  • Robust high pressure pump with integrated boost pump
  • Size 250 … 750
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • Medium pressure motor for closed-circuit applications
  • Size 18 … 63
  • Nominal pressure 300 bar
  • Maximum pressure 350 bar
  • Closed circuit
  • High pressure pump for the drum drive in mobile concrete mixers
  • Size 71 … 115
  • Maximum pressure 420 bar
  • Closed circuit
  • Double pump for vehicles with two closed circuits
  • Size 35 … 45
  • Nominal pressure 420 bar
  • Maximum pressure 450 bar
  • Closed circuit
  • Double pump for vehicles with two closed circuits
  • Size 45
  • Nominal pressure 380 bar
  • Maximum pressure 420 bar
  • Closed circuit
  • High-pressure double pump for vehicles with two closed circuits up to 500 bar
  • Size 85-85, 110-110, 125-125
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Closed circuit
  • Efficient dual-circuit variable pump with differential lock function
  • Size 28
  • Nominal pressure 300 bar
  • Maximum pressure 350 bar
  • Closed circuit


Subject to change, status 2019-07-08 21:02:20