×

External gear pump Standard

AZPW


  • Platform F
  • Fixed displacement
  • Size 4 … 22
  • Continuous pressure up to 190 bar
  • Intermittent pressure up to 210 bar

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Information
Accessories
Addresses

Subject to change, status 2019-07-08 20:54:29