×

Gears


Rexroth planetary gearboxes with their wide range of gear ratios and torques are available with numerous Rexroth hydraulic motors. Within the Rexroth eLION portfolio for the electrification of mobile machines, Rexroth gearboxes are also available with electric motors.

Its wide range of applications includes propel drives in tracked vehicles, wheel gears (hub drives), swing drives for rotary motion as well as winch drives for lifting and lowering loads. As part of eLION, Rexroth offers central drives for axle-driven vehicles to achieve electric drivetrains for both two- and four-wheel drives. They are also available as multi-speed manual gearboxes.

  • For travel drives in tracked and wheeled vehicles
  • Two- or three-stage planetary gearbox
  • Can be combined with Rexroth’s extensive line of motors
  • Perfect matching of the gearbox ratio with the hydraulic motor
  • Torque output 7000 … 130000 Nm
  • For wheel-driven harvesters with single-wheel drive
  • Can be combined with Rexroth’s extensive line of motors
  • Torque output 42000 Nm
  • Through the planetary gearbox implemented TIS solution
  • No additional vehicle width through external piping
  • For travel drives in wheeled and tracked vehicles
  • Three or four-stage planetary gearbox
  • Can be combined with SMG electric motors from Bosch and others
  • Perfect matching of the gearbox ratio with the electric motor
  • Torque output 15000 … 42000 Nm
  • For travel drives in tracked and wheeled vehicles
  • Also suitable for other rotary motion sequences, e.g. drum drives, milling drum drives etc.
  • Three or four-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors (A2FM/E, A6VM/E)
  • Torque output 160000 … 620000 Nm
  • For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines, ship unloaders
  • For use in all applications where precise positioning is necessary
  • Two- or three-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors in space-saving plug-in design
  • Torque output 4500 … 54000 Nm
  • For the swing drive of the superstructure, e.g. of excavators, cranes, forestry machines, ship unloaders
  • For use in all applications where precise positioning is necessary
  • Two- or three-stage planetary gearbox
  • For attachment of Rexroth fixed or variable motors in space-saving plug-in design
  • Torque output 4000 … 68300 Nm
  • For direct installation in winch drums, e.g. for drilling rigs and cranes
  • Two- or three-stage planetary gearbox
  • Rope pull force 45 … 323 kN
  • Torque output 7500 … 105000 Nm
  • For direct installation in winch drums, e.g. for crane applications
  • Three or four-stage planetary gearbox
  • Rope pull force 373 … 684 kN
  • Torque output 140000 … 325000 Nm


Subject to change, status 2021-11-24 10:05:39