×

Medium-frequency system

PRC7000


  • For spot and projection welding applications
  • Maximum peak current 1,600A
  • Maximum availability
  • Maximum energy efficiency
  • Utmost welding spot quality

With adaptive control algorithms, the new Rexroth welding controller PRC7000 creates ideal conditions for a reproducible high welding quality. Different sheet thickness combinations as well as the use of different materials, ranging from steel up to aluminum, are also possible. Due to the accurate adaptation of the welding current, splatter and cost-intensive rework can be effectively avoided.

The operating, process control and monitoring functions have already been designed to meet all future requirements to welding processes.

The integrated IOT functionality provides data for the central processing, quality monitoring and technology data processing on superior systems.

  • For spot and projection welding applications
  • 600A peak current
  • 400 to 480V, 500 to 690V supply
  • Air and water cooling
  • IOT connectivity
  • For spot and projection welding applications
  • 1,600A peak current
  • 400 to 480V, 500 to 690V supply
  • Air and water cooling
  • IOT connectivity
  • Fast and comfortable commissioning, programming and diagnosis of the PRC7000 welding controllers
  • Freely programmable welding programs
  • STC functionality for fast learning of sheet combinations
  • Capturing and preprocessing of analog measurement values of the welding gun with the gun memory module MGDM
  • Control of electric servo guns with the compact converter IndraDrive HCS01
  • Accessories for the PRC7300 and PRC7400 medium-frequency welding controllers


Subject to change, status 2021-07-06 12:21:03