- Modular EcoShape system based on aluminum round tubes.
- Intelligent joining technology that does not require welding or thread cutting.
- Angled feed and return levels with integrated roller conveyors (FIFO principle).
- Robust tubular framing construction for high static and dynamic stability.
- Full compatibility with the Rexroth aluminum profile modular system for customized extensions.
Modular flow racks for a perfect material flow in manufacturing and logistics.
The EcoShape round tube system by Rexroth enables the quick construction of flexible flow rack systems. Whether for supermarkets, as parts supply at the workstation, or in logistics – EcoShape adapts to your requirements. The components are lightweight and allow construction without the need for special tools.
Ready to optimize your manufacturing processes?
Do you have questions or need further information? Our experts are available to provide you with individual consulting.
Details
Features
Downloads
Are you ready to optimize your processes?
Get in touch with us – we look forward to your inquiry.