Assembly hall with safety fences built around robot stations Safety redefined

Solutions with EcoSafe protective enclosures: Invest in a safety fence system that not only protects, but also simplifies your day-to-day operations and reduces your costs.

EcoSafe Safety Fences

Safety meets efficiency in your manufacturing

Secure your production areas efficiently with the EcoSafe protective fence system from Bosch Rexroth, specially developed for machine and plant environments. Whether system doors, sliding doors or double doors – our kits enable quick assembly with prefabricated protective panels and guarantee fast commissioning with minimal downtime. Thanks to a revolutionarily simple design, supported by our intuitive planning software, you can plan and install your protective fences even without in-depth CAD knowledge. Benefit from cost savings through reduced number of parts and assembly effort. Our systems offer the highest level of adaptability and fit seamlessly into any production environment – a future-proof investment in quality and safety.

  • Easy planning & assembly Intuitive software for quick planning, prefabricated parts for minimal mounting time.
  • Cost savings: Fewer parts, less assembly effort = reduced material, storage, and installation costs.
  • Adaptability to dynamic environments: Our system is based on a modular concept and can be expanded or adjusted flexibly at any time. Your investment remains future-proof.
  • Seamless integration into the existing Rexroth portfolio: Benefit from the proven compatibility and the comprehensive service you expect from Rexroth.
  • Global availability and support: As a global player, you need a partner who delivers and supports worldwide. We are here for you – with our global network and our best-in-class service.

Get inspired now

Rectangular safety fence, enclosure with integrated cobot station and transfer system.

EcoSafe protective fence for industry and automation

Find out more and request now

Modular EcoSafe Components

Explore our EcoSafe components for safer, more flexible and cost-efficient industrial protective fences.

More information

Are you ready to optimize your production processes?

Get in touch with us – we look forward to your inquiry.

Frequently asked questions (FAQs)

Project start and contact

1. I have never ordered from Bosch Rexroth before. Can I easily place an order with you?
The process is intentionally kept simple. We handle every type of inquiry quickly and with a focus on finding solutions. The fast and customized processing of EcoSafe guarding requests is handled through our certified partner network, ensuring local and efficient support.

2. I like the EcoSafe guarding application I've seen. How can I proceed to realize this application?
We have implemented a wide variety of guarding applications in various designs. You can contact us directly. Your inquiry will be promptly forwarded to one of our qualified system partners, who will contact you and implement your individual application, optimally integrating it into your production.

3. Are there any reference projects I can view before making a decision?
We have numerous successfully implemented projects with customers worldwide, across various industries. Our partners will gladly show you references and examples of how our EcoSafe guarding systems contribute to increasing safety and efficiency in production.

4. I have very specific requirements. Can I receive a personal consultation?
Personal consultation is a core part of our offering. Your individual challenges are our strength. Simply get in touch, and we will forward your request to one of our specialized partners.

Added value and efficiency

5. What is special about Bosch Rexroth EcoSafe guarding and why should I choose it?
Our EcoSafe guarding stands for maximum safety, flexible modularity, and quick assembly. They reliably protect your employees from hazardous areas in production while being aesthetically pleasing and perfectly integrable into your working environment.

6. Which legal requirements for machine safety do EcoSafe guarding systems meet?
Our EcoSafe guarding systems naturally comply with all relevant international and national safety standards for machine protection, such as the Machinery Directive 2006/42/EC and standards EN ISO 13849 and EN ISO 14120. This ensures maximum safety and legal compliance for your systems.

7. How does an EcoSafe guarding system contribute to increased efficiency, even though it "only" protects?
A well-integrated guarding system improves efficiency by creating clear separation from hazardous areas, reducing search times, and enabling smooth material and personnel flow outside the hazardous area. Intuitive operation through doors and access points additionally minimizes unnecessary downtime.

Adaptability and accessories

8. Are the guarding systems modular, allowing for flexible adaptation?
The core of our EcoSafe guarding systems is the modular Bosch Rexroth aluminum profile system. This enables extremely flexible planning, quick assembly, and, if necessary, uncomplicated extensions or changes to the guarding system to respond to new production requirements.

9. How easy and fast are EcoSafe guarding systems to assemble?
Thanks to our sophisticated quick-connection system and pre-fabricated components, EcoSafe guarding systems can be assembled significantly faster and easier than many conventional systems. This saves assembly time and costs and minimizes production downtime.

10. Can I combine the guarding systems with doors, emergency stop switches, or other safety components?
Our guarding systems are optimally designed to be combined with a variety of access elements such as swing or sliding doors, emergency stop buttons, safety switches, and other sensors to implement a comprehensive and safe protection concept.

11. Are there different infill materials for the fence panels, e.g., for privacy or sound insulation?
Our system offers a wide selection of infill materials. In addition to mesh panels and transparent panes, closed panels for privacy, dust, or sound protection are also available. This allows you to optimally adapt the guarding system to the requirements of your environment.

12. Are EcoSafe guarding systems only suitable for machine protection, or also for other areas?
EcoSafe guarding systems are extremely versatile. In addition to machine protection, they are also excellently suited for demarcating hazardous areas, creating walkways, or separating work areas in laboratories, warehouses, or even office environments where a certain degree of protection and order is required.

Sustainability & Integration

13. What about the sustainability of EcoSafe guarding systems?
Sustainability is important to us. Our guarding systems are based on aluminum profiles, which are not only durable and low-maintenance but also fully recyclable. This contributes to environmentally friendly and resource-saving production.

14. Can I extend or modify the EcoSafe guarding systems later if my requirements change?
This is a significant advantage of the modular system! Changes, extensions, or adaptations can be made quickly and easily thanks to the profile technology and connection elements, without having to redesign the entire system. This secures your investment in the long term.

15. Are EcoSafe guarding systems also suitable for harsh industrial environments?
The high-quality materials and robust construction of our guarding systems are designed for demanding use in industrial environments. They are resistant to impact, corrosion, and many chemicals, ensuring a long lifespan even under harsh conditions.